HUBBELL WIRING DEVICE-KELLEMS
Image of HBLBG10L ERGO-2 Tool Balancer with Ratchet Lock 8.0 - 12.0 lbs Load Capacity
Image of HBLBG10L ERGO-2 Tool Balancer with Ratchet Lock 8.0 - 12.0 lbs Load Capacity

ERGO-2 Tool Balancer with Ratchet Lock 8.0 - 12.0 lbs Load Capacity

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLBG10L

ERGO-2 Tool Balancer with Ratchet Lock 8.0 - 12.0 lbs Load Capacity

  • Load capacity 8 - 12 lbs (3.6 - 5.4 kg)
  • Rugged steel construction with black polyester baked finish
  • Reinforced hanging bracket with forged clevis for ceiling mounting and extra holes for safety chain attachment
  • 8' cable length with positive ratchet lock
  • Includes safety tool clip and adjustable cable stop

Product details

General

Cable Length

8 ft (2.4 m)

Catalog Number

HBLBG10L

Load Capacity

8 - 12 lbs (3.6 - 5.4 kg)

Series

Medium Duty

Style

Min/Max (lbs): 8-12

Type

Ratchet Lock

UPC

783585686509

Dimensions

Weight

7 lb