Brand: Hubbell Wiring Device-Kellems
Catalog ID: CU300ELC
The CU300 series provides 24V DC power supply for sensors or sensor/Add-A-Relay combinations. The control units contain an internal relay for the control of an external load. Control units are plenum rated cULus Listed.
Catalog Number
CU300ELC
Color
Black
EU RoHS Indicator
Contact Manufacturer
Series
Style
Control Units
Type
Accessories
UPC
783585564913
Voltage Rating
Voltage Rating Description
120/277V AC;24V DC
Carton Quantity
20