HUBBELL WIRING DEVICE-KELLEMS
WBP_FASTSCMPB6_PRODIMAGE
WBP_FASTSCMPB6_PRODIMAGE
Discontinued

Fiber Adapter, OPTIchannel Adapter, SC to ST-Style Duplex, Screw-Mount, Blue

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FASTSCMPB6

Fiber Adapter, OPTIchannel Adapter, SC to ST-Style Duplex, Screw-Mount, Blue

6-Pack

Product details

General

Adapter Type

Duplex

Application

Data Outlet

Catalog Number

FASTSCMPB6

Color

Blue

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

SC to ST Duplex

Material

Bronze, Phosphor

Material - Mounting Hardware

Screw

Mounting Type

Screw

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Recommended Cut-Out - 1.024” x 0.375”
  • Sleeve Material - Phosphor Bronze Sleeves

Style

SC/ST-Style

Temperature Rating

0C to 70C

UPC

662620817200

Dimensions

Display Size

2.5 mm

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS

Logistics

Carton Quantity

25

Resources and downloads