HUBBELL WIRING DEVICE-KELLEMS
WBP_frp250_PRODIMAGE
WBP_frp250_PRODIMAGE

Abandonment, Closure Plug, 3"

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FRP250

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Abandonment, Closure Plug, 3"

Product details

General

Catalog Number

FRP250

Color

EU RoHS Indicator

No

Finish Type

Gray

Item Type

Abandonment

Knockouts

Blank

Material - Mounting Hardware

Install into Core Hole

Style

Accessories

UPC

783585881256

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • UL 514A Listed

Logistics

Carton Quantity

10

Resources and downloads