HUBBELL WIRING DEVICE-KELLEMS
WBP_FS5_PRODIMAGE
WBP_FS5_PRODIMAGE

Switches and Lighting Control, Fluorescent Starter, 4-6-8W

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FS5

Switches and Lighting Control, Fluorescent Starter, 4-6-8W

  • Rugged construction
  • Operates over a wide temperature range
  • Neostart lights in dual lamp circiut uniformly and quickly

Standard Product

Product details

General

Catalog Number

FS5

Color

Gray

EU RoHS Indicator

Yes

Item Type

Neo-Start Fluorescent Starter

Lamp Type

Fluorescent

Material - Mounting Hardware

Twist-In

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Product Type - Fluorescent Starters
  • Starter Wattage - 4, 6 and 8 watt lamps FS5

Start Type

Neo Start

UPC

783585750057

Dimensions

Dimensions

1.5 in x 0.7 in x 0.7 in

Height

0.7 in

Length

1.5 in

Width

0.7 in

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Determined by the balasts kV

Wattage

22 Watt Circ and 22 Watt Standard

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Pallet Quantity

30000

Resources and downloads