Brand: Hubbell Wiring Device-Kellems
Catalog ID: FSPFP6X
Application
Interconnect
Catalog Number
FSPFP6X
Enclosure Type
Various
Environmental Conditions
Indoor
EU RoHS Indicator
Yes
Item Type
6) Keystone
Material
CRS
Material - Mounting Hardware
Snap-In
Repeatability
0.1 dB
Service Life
500 matings
Specifications
Style
Adapter Panel
Temperature Rating
0C to 70C
Type
F-Connector
UPC
662620284651
Display Size
5.1" X 1.1"
Connectivity
Receptacle
Insertion Loss
0.75 dB Max
Return Loss
26
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Industry Standard(s)
cULus Listed 1863
Carton Quantity
10