HUBBELL WIRING DEVICE-KELLEMS
WBP_HBLFMR6A_PRODIMAGE
WBP_HBLFMR6A_PRODIMAGE

FloorTrak PRO, Track Kit, 1', 2', 3', Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLFMR123A

FloorTrak PRO, Track Kit, Cover and Base, 1 ' + 2' + 3' pieces of track, Surface and Variable edges included, Splices included, Aluminum

Standard Product

Product details

General

Application

Trak Base, Cover, 2 Sets of Edges

Catalog Number

HBLFMR123A

Color

Aluminum

EU RoHS Indicator

Contact Manufacturer

Series

Base and Cover

Sub Brand

FloorTrak PRO

Type

Three Channel

UPC

783585595030

Dimensions

Length

6 ft

Certifications And Compliance

Industry Standard(s)

UL 5

Logistics

Carton Quantity

1