HUBBELL WIRING DEVICE-KELLEMS
WBP_S1R8PTFFBRS_PRODIMAGE
WBP_S1R8PTFFBRS_PRODIMAGE

Furniture Feed 8" Series, Through Floor Fitting with Brass Plated Cover

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R8PTFFBRS

Fire-Rated Poke-Through SystemOne Recessed 8" Furniture Feed Fitting & Cover.

Standard Product

Product details

General

Application

  • 8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8PTFFBRS

EU RoHS Indicator

Contact Manufacturer

Finish Type

Brushed Brass Plated Cover

Material

Fabricated

Mounting Type

8" Core Hole

Number Of Outlets

(1) 3/4" & (1) 2" Threaded Hub Multi-Service

Size

Standard Sized Product

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Kit

UPC

783585590837

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed