WBP_S1R8PTFFBRZ_PRODIMAGE
WBP_S1R8PTFFBRZ_PRODIMAGE

Furniture Feed 8" Series, Through Floor Fitting with Bronze Plated Cover

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R8PTFFBRZ

Fire-Rated Poke-Through SystemOne Recessed 8" Furniture Feed Fitting & Cover.

Standard Product

Product details

General

Application
  • 8" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
EU RoHS Indicator
Contact Manufacturer
Finish Type
Antique Bronze Plated Cover
Material
Fabricated
Mounting Type
8" Core Hole
Number Of Outlets
(1) 3/4" & (1) 2" Threaded Hub Multi-Service
Size
Standard Sized Product
Sub Brand
SystemOne Recessed
Type
  • 8" Recessed Rated Poke Through Kit
  • 8" Recessed Rated Poke Through Kit
UPC
783585590844

Conductor Related

Cable Entry
Threaded Hubs

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed