HUBBELL WIRING DEVICE-KELLEMS
WBP_GF20LA_PRODIMAGE
WBP_GF20LA_PRODIMAGE

Hubbell-Pro Residential AUTOGUARD® Self-Test GFCI Receptacle, 20A, Light Almond

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GF20LA

HUBBELLPRO, GFCI, 20A, Light Almond

HUBBELLPRO provides an innovative self-test technology with a new contemporary look. The appealing smooth style and low profile satin finish are sure to complement any décor. The face of the device blends in with the surrounding interior. All distracting stepped surfaces, lights and conspicuous text markings have been minimized. This safety solution includes tamper resistant (TR), weather resistant (WR) and standard (non TRWR) options in 7 different color choices. Quick and easy installation is essential for any installer. The new HUBBELLPRO provides an expanded ground wire area along with guide pockets at every termination. This allows for rapid internal back wire installation. The face design offers a flush, smooth look when the wall plate is added for the final touch. This new ground fault solution is ideal for the residential market, including adult communities, multifamily, dormitories, hotels and homes. Retail, restaurant and commercial office environments would be suitable, as well. Applications include kitchens, bathrooms, garages, basements, laundry areas, workshops, wet or damp locations and outdoor porches and decks.

LED Version, Self Grounding

Product details

General

Application

  • Heavy Duty Commercial Grade

Catalog Number

GF20LA

Color

Light Almond

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Decorator Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Amperage - 15A/20A, 20A Feed Thru
  • Electrical - Max. Interrupting Capacity - 10,000A
  • Electrical - Voltage - 120V AC +10% - 15% (102V to 132V)
  • Environmental - Maximum Humidity - 0.95
  • Environmental - Operating Temperature - -35°C to 66°C or -30°F to 150°F.

Specifications

  • Codes - Meets all NEC® and CEC requirements
  • Frequency - 60 Hz
  • Trip Level - 4 to 6 mA
  • Trip Time - .025 second nominal

Type

Standard

UPC

883778450631

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

2500

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)

Meets UL498 For Receptacles

Nema Rating

5-20R

Logistics

Carton Quantity

10