HUBBELL WIRING DEVICE-KELLEMS
Image of GFP20M Extra Heavy Duty Multiple Outlet Portable GFCI with Manual Set, 20A, 120V AC, Yellow
Image of GFP20M Extra Heavy Duty Multiple Outlet Portable GFCI with Manual Set, 20A, 120V AC, Yellow
Buy America(n) Qualified

Extra Heavy Duty Multiple Outlet Portable GFCI with Manual Set, 20A, 120V AC, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFP20M

Power Protection Products, GFCI Portables, Commercial, Manual Set, 20A 120V AC, 5-20R, 6' Cord Length, 4-6 mA Trip Level, Yellow.

  • Heavy-duty molded plug and connector for reliable connection
  • All-glass circuit board provides moisture immunity
  • Watertight GFCI housing for use in harsh environments

Product details

General

Application

Multiple Outlet Portable GFCI

Catalog Number

GFP20M

Color

Yellow

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Decorator Duplex

Material

Thermoplastic

Material - Mounting Hardware

Multi-Outlet Box

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Extra Heavy Duty

Specifications

  • Cover - PBT
  • Flap - PBT
  • Housing - PBT
  • Screws - Zinc plated steel

Style

Manual Set

Type

Multiple Outlet

UPC

783585521107

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Wattage

2500

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

UL Listed