HUBBELL WIRING DEVICE-KELLEMS
Image of GFP2302 Circuit Guard® Extra Heavy Duty Portable Straight Blade GFCI with Manual Set, 30A, 240V AC, 25', Black
Image of GFP2302 Circuit Guard® Extra Heavy Duty Portable Straight Blade GFCI with Manual Set, 30A, 240V AC, 25', Black
Image of GFP2302 Circuit Guard® Extra Heavy Duty Portable Straight Blade GFCI with Manual Set, 30A, 240V AC, 25', Black
Image of GFP2302 Circuit Guard® Extra Heavy Duty Portable Straight Blade GFCI with Manual Set, 30A, 240V AC, 25', Black
Discontinued

Circuit Guard® Extra Heavy Duty Portable Straight Blade GFCI with Manual Set, 30A, 240V AC, 25', Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFP2302

Power Protection Products, GFCI High Amperage Portables, Industrial/Commercial, Manual Set, 30A 240V AC, 25' Cord Length, 4-6 mA Trip Level, Black.

Manual Set

Product details

General

Application

Line Cord Only No Devices

Catalog Number

GFP2302

Color

Black

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Industrial Grade

Material - Insulation

Elastomer

Material - Jacket

PVC

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Dielectric Withstand - 1500 VRMS across contact, 4000 VRMS between conductors & enclosure
  • Electrical - Operating Voltage Range - 85% to 110%
  • Electrical - Rated Voltage - 120V AC, 240V AC, 120/240V AC, 3Ø 250V AC, 3Ø 120/208V AC
  • Electrical - Surge Withstand - 6000V impulse, 0.5 ms rise time 100kHz ringing frequency
  • Environmental - Construction - Industrial grade design
  • Environmental - Housing Rating - UL Type 4X
  • Environmental - Leakage Current - At 93% Humidity leakage current is zero
  • Environmental - Operating Temperature - -35°C to 66°C, -30°F to 150°F.
  • Environmental - Type - Meets UL943 Class A GFCI

Series

Extra Heavy Duty

Specifications

  • Cord Type - 2-50', 10/3 SJGOOW. 100', 8/3 SEOW
  • Label Color - Black background with yellow lettering
  • Response Time - .025 sec. Max
  • Switch Interface - Double Insulated
  • Trip Level - 4 to 6 mA
  • Unit Color - Gray with black cover

Style

Manual Set

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Type

Portable, Straight Blade

UPC

783585005690

Dimensions

Outside Diameter

0.335

Weight

7.95 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Plug-In

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

240 VAC

Voltage Rating Description

240 VAC

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

3

Strands

Multi

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

5

Resources and downloads