HUBBELL WIRING DEVICE-KELLEMS
Image of GFP2TTM Circuit Guard® Heavy Duty Triple Tap Outlet Portable GFCI Line Cord with Manual Set, 15A, 120V AC, 2' - 12/3 SJEOW, Black
Image of GFP2TTM Circuit Guard® Heavy Duty Triple Tap Outlet Portable GFCI Line Cord with Manual Set, 15A, 120V AC, 2' - 12/3 SJEOW, Black
Discontinued

Circuit Guard® Heavy Duty Triple Tap Outlet Portable GFCI Line Cord with Manual Set, 15A, 120V AC, 2' - 12/3 SJEOW, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFP2TTM

Power Protection Products, GFCI Linecord, Commercial, Manual Set, 15A 120V AC, 5-15R, 2' Cord Length, 4-6 mA Trip Level, Black and Yellow.

  • High impact UV stabilized housing for long life
  • All-glass circuit board provides moisture immunity
  • Watertight GFCI housing for use in harsh environments

Manual Set

Product details

General

Application

  • Line Cord with GFCI Plug and Tri-Tap Female

Catalog Number

GFP2TTM

Color

Black

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Straight Blade

Material - Insulation

Elastomer

Material - Jacket

PVC

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Heavy Duty

Specifications

  • Blades - Brass
  • Body - Poly carbonate
  • Buttons - Polycarbonate
  • Cord - PVC
  • Cord Grip - Polycarbonate
  • Receptacle - PVC
  • Screws - Zinc plated steel
  • Strain Relief - Elastomer

Style

Manual Set

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Type

Line Cord

UPC

783585690834

Dimensions

Outside Diameter

0.245

Weight

1.05 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Conductor Related

Conductor Size

#14 AWG

Conductor Type

Copper

Number of Conductors

3

Strands

Multi

Certifications And Compliance

Industry Standard(s)

UL Listed