HUBBELL WIRING DEVICE-KELLEMS
Image of GFSM240M Circuit Guard® Extra Heavy Duty Sensing Module GFCI with Manual Reset, 50A Max, 240V AC, Black
Image of GFSM240M Circuit Guard® Extra Heavy Duty Sensing Module GFCI with Manual Reset, 50A Max, 240V AC, Black
Image of GFSM240M Circuit Guard® Extra Heavy Duty Sensing Module GFCI with Manual Reset, 50A Max, 240V AC, Black
Image of GFSM240M Circuit Guard® Extra Heavy Duty Sensing Module GFCI with Manual Reset, 50A Max, 240V AC, Black
+2
Image of GFSM240M Circuit Guard® Extra Heavy Duty Sensing Module GFCI with Manual Reset, 50A Max, 240V AC, Black
Discontinued

Circuit Guard® Extra Heavy Duty Sensing Module GFCI with Manual Reset, 50A Max, 240V AC, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFSM240M

Power Protection Product, GFCI Circuit Breaker Sensing Modules, Industrial, Manual Set, 240V AC, GFCI Circuit Breakers, 4-6 mA Trip Level, Black.

  • Must be used with GSMCB GFCI Sensing Module Circuit Breaker
  • Functions interdependently with a magnetic branch circuit breaker
  • Monitors the electrical circuit by use of an external differential current transformer
  • No direct load is present at the module

Product details

General

Application

Heavy Duty Industrial Commercial

Auxiliary Contacts

None

Catalog Number

GFSM240M

Enclosure Type

Yes

Environmental Conditions

NEMA 4X

EU RoHS Indicator

No

Frame

Standard

Item Type

Manual Set Sensing Module

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Series

Extra Heavy Duty

Type

Manual Reset

UPC

783585692036

Dimensions

Height

2.2 in

Length

4.7 in

Electrical Ratings

Connectivity

Terminal Screws

Frequency Rating

60 Hz

Interrupt Rating

10,000 A

Load Rating

80% of Full Rating Continuous A

Trip Type

.025 Seconds

Voltage Rating

240 VAC

Voltage Rating Description

240 VAC

Certifications And Compliance

Industry Standard(s)

UL Listed