Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFTWRST15SNAPI
AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.
Application
Catalog Number
GFTWRST15SNAPI
Color
Ivory
Environmental Conditions
Weather Resistant
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
0.5
Item Type
Style Line GFCI Receptacle
Material
Nylon
Series
Heavy Duty
Specifications
Style
Standard
Type
Tamper-Resistant, Weather Resistant
UPC
883778600098
Dimensions
3.28 in x 1.77 in x 1.47 in
Height
1.47 in
Length
3.28 in
Width
1.77 in
Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W
Wire Size
#12 AWG
Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-15R
Carton Quantity
10