WBP_HBL100SPM_PRODIMAGE
WBP_HBL100SPM_PRODIMAGE
WBP_HBL100SPM_open-1_PRODIMAGE
WBP_HBL100SPM_wired_PRODIMAGE
WBP_HBL100SPM_open_PRODIMAGE

100 Amp 125V Black, Male Inline, Double Set Screw Stage Pin Device

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL100SPM

100 Amp 125V Black, Male Inline, Double Set Screw Stage Pin Device

Hubbell Stage Pin devices were designed in collaboration with industry experts, resulting in the most user friendly, highest performing devices in the industry. Stage Pin devices exemplify Hubbell's commitment to always improve our products. Hubbell stage pin devices feature a removable sleeve that is highly heat stable and heat resistant. It does not allow the heat generated at the connection to negatively impact the device. Like phenolic devices of the past, this modern innovation will provide for a cool running device that is simple and convenient to wire.

  • Lightweight, Impact Resistant, Easy to Wire

Product details

General

Application
Stage and Studio Lighting and Power Distribution
Color
Black
Contact
Brass
EU RoHS Indicator
Contact Manufacturer
Material - Body
Thermoplastic
Mounting Type
Male Inline
Style
Double Set Screw
Termination Type
Double Set Screw
Type
Inline
UPC
783585578347

Electrical Ratings

Amperage Rating
100 A
Current / Amperage Rating
100 A
Voltage Rating Description
125 V

Certifications And Compliance

Industry Standard(s)
  • UL Listed
  • CSA
  • ESTA

Logistics

Carton Quantity
10