HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL118_PRODIMAGE
WBP_HBL118_PRODIMAGE

Commercial Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Single Pole Single Throw 10A 240V /15A 125V, Wire Leads,

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL118

Switches and Lighting Controls, Commercial Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Single Pole Single Throw 10A 240V /15A 125V, Wire Leads,

  • Nickel Plated for Corrosion Resistance

Product details

General

Action

SPST

Catalog Number

HBL118

Color

Metallic

EU RoHS Indicator

No

Item Type

Panel Mount and Bat Handle Switch

Mounting Method

Panel Mount

Number Of Poles

Single Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 °C Without Impact

Series

Single Pole/Single Throw

Specifications

  • Body Material - Impact Resistant Thermoplastic Body
  • Bushing - Brass- Nickel Plated
  • Contacts - Fine Silver
  • Strap Material - Nickel Plated
  • Toggle - Brass- Nickel Plated

Style

Screw Terminal

Type

General Purpose

UPC

783585016733

Dimensions

Dimensions

1.78 in x 0.67 in x 0.56 in

Height

0.56 in

Length

1.78 in

Weight

0.05 lb

Width

0.67 in

Electrical Ratings

Amperage Rating

10/15 A

Connectivity

Screw Terminals

Current / Amperage Rating

10/15 A

Voltage Rating

240/120 VAC

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10