WBP_HBL123SPMM_PRODIMAGE
WBP_HBL123SPMM_PRODIMAGE

Commercial Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Momentary Single Pole Double Throw Center Off, 10A 250V/10A

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL123SPMM

Switches and Lighting Controls, Commercial Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Momentary Single Pole Double Throw Center Off, 10A 250V/10A

  • Nickel Plated for Corrosion Resistance

Product details

General

Action
SPDT
Contact Configuration
Momentary
EU RoHS Indicator
No
Horsepower - Maximum
0.75
Item Type
Panel Mount and Bat Handle Switch
Mounting Method
Panel Mount
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 °C Without Impact
Series
Single Pole/Double Throw
Style
Spade Terminal
Type
Momentary
UPC
783585016795

Dimensions

Dimensions
2.15 in x 0.56 in x 1.12 in
Height
1.12 in
Length
2.15 in
Weight
0.1 lb
Width
0.56 in

Electrical Ratings

Amperage Rating
10/20 A
Current / Amperage Rating
10/20 A
Voltage Rating
250/125 VAC

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
100