WBP_HBL1281_PRODIMAGE
WBP_HBL1281_PRODIMAGE
play
Marine Electrical Products

Switches and Lighting Controls, Industrial Grade, PresSwitch, General Purpose AC, Single Pole, 20A 120/277V AC, Screw Terminals, Brown

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL1281

Switches and Lighting Controls, Industrial Grade, PresSwitch, General Purpose AC, Single Pole, 20A 120/277V AC, Screw Terminals, Brown

Product details

General

Color
  • Ivory
EU RoHS Indicator
Yes
Item Type
Single Pole Toggle Switch
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only
Series
General Purpose
Style
Single Pole
UPC
783585016818

Dimensions

Dimensions
3.28 in x 1.5 in x 1.45 in
Height
1.45 in
Length
3.28 in
Weight
0.2 lb
Width
1.5 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Side Wired Only
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Voltage Rating Description
120-277 VAC

Conductor Related

Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Resources and downloads