WBP_HBL1390_PRODIMAGE
WBP_HBL1390_PRODIMAGE

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Non-Metallic NEMA 1 Enclosure, For 30A Devices, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL1390

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Non-Metallic NEMA 1 Enclosure, For 30A Devices , Black

Standard Product

Product details

General

Application
  • For 30A Switches
Color
Enclosure Type
NEMA 1
Environmental Conditions
Indoor Only
EU RoHS Indicator
No
Horsepower - Maximum
20
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum- -40 °C w/o Impact
Series
Non-Fused
Style
Standard Duty
Type
Enclosures without Switch
UPC
783585017020

Dimensions

Dimensions
4.52 in x 3.97 in x 3.43 in
Height
3.43 in
Length
4.52 in
Weight
1.05 lb
Width
3.97 in

Electrical Ratings

Amperage Rating
30 A
Current Rating
30 A

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10
Pallet Quantity
810