HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL13R89D_PRODIMAGE
WBP_HBL13R89D_PRODIMAGE

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC Aluminum, NEMA 3R Enclosure with Switch

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL13R90

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC Aluminum, NEMA 3R Enclosure with Switch

Standard Product

Product details

General

Application

For 30A Switches

Catalog Number

HBL13R90

Color

Enclosure Type

NEMA 3R

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Non-Fused

Style

Standard Duty

Type

Enclosures without Switch

UPC

783585016962

Dimensions

Dimensions

5.52 in x 4.4 in x 3.3 in

Height

3.3 in

Length

5.52 in

Weight

1.05 lb

Width

4.4 in

Electrical Ratings

Amperage Rating

30 A

Current Rating

30 A

Logistics

Carton Quantity

4