HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL13S33D_PRODIMAGE
WBP_HBL13S33D_PRODIMAGE
WBP_HBL13S33D_alt_PRODIMAGE
WBP_HBL13S33D_front_PRODIMAGE

Industrial Grade, Rotary Switches, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, Stainless, NEMA 4X Enclosure with Switch

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL13S33D

Switches and Lighting Controls, Industrial Grade, Rotary Switches, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, Stainless, NEMA 4X Enclosure with Switch

Rotary Operator

Product details

General

Application

  • Rotary

Catalog Number

HBL13S33D

Enclosure Type

NEMA 4X

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Series

Non-Fused

Specifications

Enclosure Material - Stainless steel

Style

Standard Duty

Type

Disconnect Switches

UPC

783585202723

Dimensions

Dimensions

6.75 in x 6.96 in x 4 in

Display Size

Standard Sized Product

Height

4 in

Length

6.75 in

Weight

5.8 lb

Width

6.96 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

2,200V AC minimum for 1 minute

Phase

Three Phase

Wattage

18000

Certifications And Compliance

Industry Standard(s)

  • CSA-C22.2 No.14 Industrial Control File LR-46186
  • UL 508, Industrial Control File #E70402

Logistics

Carton Quantity

1

Pallet Quantity

132