HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL14W33A_PRODIMAGE
WBP_HBL14W33A_PRODIMAGE
play
Watertight Products

Straight Blade Devices, Thermoplastic Elastomer Water Tight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20P.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL14W33A

Straight Blade Devices, Thermoplastic Elastomer Water Tight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20P, Yellow, Single Pack.

Product details

General

Catalog Number

HBL14W33A

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

-40°C (without impact) to +60°C continuous

Performance

  • Electrical:Current Interrupting Rated for current interruption per UL498
  • Dielectric Voltage: 2500V AC
  • Max Working Voltage As marked
  • Temperature Rise: 30°C max per UL498 at rated current
  • Mechanical:Cord Accomodation: 0.375"-0.625" (9.5-15.9)
  • Environmental:Moisture Resistance UL Listed 4, 4X, 12, 6, 6P
  • Operating temperatures -40°C (without impact) to +60°C continuous
  • UV resistance All exposed materials are UV stabilized

Series

Watertight Devices

Temperature Rating

-40°C (without impact) to +60°C continuous

Type

Plugs

UPC

783585131184

Dimensions

Weight

0.2 lb

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Industry Standard(s)

  • IP69K rating
  • Listed to UL498
  • Certified to CSA C22.2 No. 42
  • Meets NEMA WD-1, WD-6 And ANSI Standards
  • UL Listed, CSA Certified to Type 4, 4X, 12, 6, 6P

Nema Rating

5-20P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Pallet Quantity

2025