HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL14W47IN_PRODIMAGE
WBP_HBL14W47IN_PRODIMAGE
play
Watertight Products

Straight Blade Devices, Male PlugInterior, Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL14W47IN

Straight Blade Devices, Male PlugInterior, Elasto-Grip Water Tight, Industrial/Commercial Grade,Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Yellow, Single Pack

  • Heat-resistant white Nylon
  • Nickel-plated brass contacts

Product details

General

Catalog Number

HBL14W47IN

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2-Pole

Series

Watertight Devices

Type

Interiors

UPC

783585456188

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15P

Logistics

Carton Quantity

50