HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL14W48_PRODIMAGE
WBP_HBL14W48_PRODIMAGE
play
Watertight Products

Straight Blade Devices, WatertightSeries, Male Plug, 20A 250V, 2-Pole 3-Wire Grounding, 6-20P, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL14W48

Straight Blade WatertightSeries Male Plug, 20A 250V, 2-Pole 3-Wire Grounding, 6-20P

  • Smooth body design minimizes collection points simplifying thewash down process
  • Strain relief nut always seals on the body, minimizing debris collection
  • Stainless steel hardware and corrosion-resistant connection points

Product details

General

Catalog Number

HBL14W48

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2-Pole

Series

Watertight Devices

Type

Plugs

UPC

783585131214

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

6-20P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25