HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL1533_PRODIMAGE
WBP_HBL1533_PRODIMAGE

Straight Blade Devices, Female Connector Body, Elasto-Grip Dust Tight, Industrial/Commercial Grade, Straight, 20A 125V, 5-20R

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL1533

Straight Blade Devices, Female Connector Body, Elasto-Grip Dust Tight, Industrial/Commercial Grade, Straight, 2- Pole 3-Wire Grounding, 20A 125V, 5-20R, Yellow, Single Pack.

  • Thermoplastic elastomer housing
  • Dust and moisture seal around cord

Dust-Tight

Product details

General

Application

Industrial/Commercial

Catalog Number

HBL1533

Color

Yellow

Cord Range

0.250"-0.655" (6.4-16.6)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Horsepower - Maximum

1

Insulation

Insulated Body

Item Type

Elastogrip

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18-12 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Elastogrip

Specifications

  • Assembly Screws - Plated steel
  • Contact Holder - Nylon
  • Contacts - .040 in. (1.0) Brass
  • Housing - Thermoplastic Elastomer
  • Terminal Clamp - Nickel plated steel
  • Terminal Retainer - Clear Polycarbonate
  • Terminal Screws - #8-32 Brass , multiple drive

Style

Standard

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Connector Body

UPC

783585013350

Dimensions

Dimensions

3.00 in x 1.61 in x 3.00 in

Display Size

Standard

Height

3 in

Length

3 in

Weight

0.15 lb

Width

1.61 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Conductor Range

#18 AWG to #12 AWG

Number Of Wires

3-Wire

Wire Size

#18 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)

  • CSA Certified to C22.2 No. 42 File 280C
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706

Nema Rating

5-20R

Logistics

Carton Quantity

10

Pallet Quantity

4050