HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL15W47BK_PRODIMAGE
WBP_HBL15W47BK_PRODIMAGE
play
Watertight Products

Straight Blade Devices, Receptacles, Duplex

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL15W47BK

Straight Blade Devices, Receptacles, Duplex

Product details

General

Catalog Number

HBL15W47BK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2-Pole

Series

Watertight Devices

Type

Connector Body

UPC

783585131283

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Pallet Quantity

1375