HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL189F_PRODIMAGE
WBP_HBL189F_PRODIMAGE
WBP_HBL189F_side_PRODIMAGE
WBP_HBL189F_front_PRODIMAGE

4 in. Square Box, Welded, 1-1/2 in. Deep with Ten 1/2 in. KO's & Six TKO's, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS Farside Support

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL189F

Wall Boxes, 4 in. Square Box, Welded, 1-1/2 in. Deep with Ten 1/2 in. KO's & Six TKO's, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS Farside Support

  • TKO knockout design provides installation flexibilty
  • UBS integrated farside support
  • Welded construction
  • Ten 1/2 in. knockouts and six TKO knockouts
  • UL Listed
  • 21.0 cu. in. capacity
  • Raised ground, 8 in. #12 Solid Copper pigtail
  • Acceptable in 2-hour fire rated walls

Welded Steel, Raised Ground, 8" Solid #12 Ground Pigtail

Product details

General

Application

Flush mount in wall or surface mount

Catalog Number

HBL189F

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

Knockouts

Side- (8) ½" (4)  ½"-¾" TKO. Back- (2) ½", (2)  ½"-¾" TKO

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Boxes

UPC

783585697000

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

20

Resources and downloads