HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL196_PRODIMAGE
WBP_HBL196_PRODIMAGE
WBP_HBL196_side_PRODIMAGE
WBP_HBL196_front_PRODIMAGE

4 in. Square Box, Welded, 1-1/2 in. Deep with Nine 1/2 in. KO's and Five TKO's, FS, Flush Bracket

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL196

Wall Boxes, 4 in. Square Box, Welded, 1-1/2 in. Deep with Nine 1/2 in. KO's and Five TKO's, FS, Flush Bracket

  • TKO knockout design provides installation flexibilty
  • FS style bracket, flush
  • Welded construction
  • Nine 1/2 in. knockouts and Five TKO knockouts
  • UL Listed
  • 21.0 cu. in. capacity
  • Acceptable in 2-hour fire rated walls

Welded Steel, Long Side Mounting Brackets

Product details

General

Application

Flush mount in wall

Catalog Number

HBL196

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

Knockouts

Side- (8) ½" (4)  ½"-¾" TKO. Back- (3) ½", (2)  ½"-¾" TKO

Material

Pre Galvanized Steel

Mounting Method

Integral Mounting Bracket

Sub Brand

Wall Boxes

Type

Boxes

UPC

783585697031

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads