HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL2030AP_PRODIMAGE
WBP_HBL2030AP_PRODIMAGE

Twist-Lock® Devices, Safety-Shroud® Accessories, Straight Watertight Wall Box Adapter

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2030AP

Twist-Lock® Devices, Safety-Shroud® Accessories, Straight Watertight Wall Box Adapter

Standard Product

Product details

General

Application

Metallic

Catalog Number

HBL2030AP

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

20 and 30A Wall Box Adapter

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Back Boxes and Adapters

Specifications

Accessory Item - Adapter Plate

Style

For 20 And 30A Watertight Safety Shroud Receptacles And Inlets

Type

Back Box

UPC

783585495408

Dimensions

Dimensions

3.28 in x 0.5 in x 4.66 in

Display Size

Standard Sized Product

Height

4.66 in

Length

3.28 in

Weight

0.3 lb

Width

0.5 in

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

840