HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL20405_PRODIMAGE
WBP_HBL20405_PRODIMAGE

Cast aluminum, wet location only when cover “closed” and damp locations, lift cover plate

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL20405

Cast aluminum, wet location only when cover'closed' and damp locations, lift cover plate

Standard Product

Product details

General

Application

Catalog Number

HBL20405

Color

Construction

Cast

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Gasket - Neoprene
  • Material - Aluminum
  • Retaining Ring - Stainless steel
  • Rivet - Aluminum
  • Spring - Stainless steel

Style

For 30A, 4 Wire Hubbellock Receptacles

Type

Covers

UPC

783585808956

Dimensions

Dimensions

4.37 in x 2.84 in x 1.16 in

Display Size

1-Gang

Height

1.16 in

Length

4.37 in

Weight

0.4 lb

Width

2.84 in

Certifications And Compliance

Industry Standard(s)

UL Listed - Canadian and U.S.

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

2800