HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL20443_PRODIMAGE
WBP_HBL20443_PRODIMAGE

Locking Devices, Hubbellock, Industrial, Flush Receptacle, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Red

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL20443

Locking Devices, Hubbellock®, Industrial, Flush Receptacle, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Red.

The Hubbellock devices feature an exclusive design unlike any other in the industry. The unique design is built to provide the safest heavy duty device even in some of the harshest environments. These Hubbellock plugs and connector bodies are built with a super tough nylon housing for high impact resistance and a one of kind interior design for superior safety that Hubbell is known for. The male contacts are molded into the nose for damage resistance and completely eliminate the chance of deformity. Additionally, the plug as well as the connector retains power mechanical cord grips that not only secure the cable but also clamp down on the conductors in order to provide unrivaled strain relief. Inside the connector is Hubbell's unique safety design. With unparalleled box terminations the connector interior holds a spring-loaded safety shutter to provide the ultimate arc protection. Furthermore the exceptional heat and impact resistance is maintained by the thermoplastic interior contributing toa longer lasting device. In all, the one of a kind function of the Hubbellock devices provide a safe and dependable performance in the most demanding applications.

Thermoset molded housing provides maximum heat resistance

Auto Ejects Improperly Made Connection

Product details

General

Application

Heavy Duty Industrial

Catalog Number

HBL20443

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

30A Grounding Hubbellock® Receptacle

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 2,000V minimum
  • Environmental - Flammability - UL 94 V0 for Receptacles and Inlets.HB or better for Plugs and Connectors
  • Environmental - Moisture Resistance - IP30 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accomodation - #10 AWG - #6 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Bridge - Zinc plated steel
  • Contacts - Bronze
  • Device Color - Black/Red Shutter
  • Housing - Thermoset
  • Shutter - Thermoset
  • Terminal Screws - Zinc plated steel

Type

Receptacle

UPC

783585017419

Dimensions

Dimensions

3.28 in x 1.94 in x 1.75 in

Display Size

Standard Sized Product

Height

1.75 in

Length

3.28 in

Weight

0.55 lb

Width

1.94 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

480 VAC

Voltage Rating Description

480 VAC

Conductor Related

Number Of Wires

4-Wire

Wire Size

#10 AWG to #6 AWG

Logistics

Carton Quantity

20

Pallet Quantity

3060