HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL2129_PRODIMAGE
WBP_HBL2129_PRODIMAGE

Nylon Convenience Adapter, NEMA L5-20P To NEMA 5-15R

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2129

Nylon Convenience Adapter, NEMA L5-20P To NEMA 5-15R

Standard Product

Product details

General

Application

  • Locking Male to Straight Blade Female

Catalog Number

HBL2129

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Plug-In Adapter

Material

Thermoplastic

Material - Mounting Hardware

Plug-In

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Female End - 5-20R, 20A 125V
  • Male End - L5-20P, 20A 125V
  • Product Type - Nylon Convenience Adapters

UPC

783585809014

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

2500

Conductor Related

Number Of Wires

3-Wire Grounding

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

L5-20P to 5-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

2720

Resources and downloads