HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL21SP_PRODIMAGE
WBP_HBL21SP_PRODIMAGE

Commercial Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Double Pole Single Throw 10A 250V/10A 125V, Spade Terminals,

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL21SP

Switches and Lighting Controls, Commercial Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Double Pole Single Throw 10A 250V/10A 125V, Spade Terminals,

  • Nickel Plated for Corrosion Resistance

Product details

General

Action

DPST

Catalog Number

HBL21SP

Color

Metallic

EU RoHS Indicator

No

Horsepower - Maximum

1.5

Item Type

Panel Mount and Bat Handle Switch

Mounting Method

Panel Mount

Number Of Poles

Double Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 °C Without Impact

Series

Double Pole/Single Throw

Specifications

  • Body Material - Impact Resistant Thermoplastic Body
  • Bushing - Brass- Nickel Plated
  • Contacts - Fine Silver
  • Strap Material - Nickel Plated
  • Toggle - Brass- Nickel Plated

Style

Spade Terminal

Type

General Purpose

UPC

783585017105

Dimensions

Dimensions

1.97 in x 0.76 in x 1.3 in

Height

1.3 in

Length

1.97 in

Weight

0.05 lb

Width

0.76 in

Electrical Ratings

Amperage Rating

10/20 A

Current / Amperage Rating

10/20 A

Voltage Rating

250/125 VAC

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10