HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL23007_PRODIMAGE
WBP_HBL23007_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1-Gang, For 20A HubbelLock, Standard Size, Cast Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL23007

Wallplates and Boxes, Weatherproof Cover, 1-Gang, For 20A HubbelLock®, Standard Size, Cast Aluminum

The Hubbellock devices feature an exclusive design unlike any other in the industry. The unique design is built to provide the safest heavy duty device even in some of the harshest environments. These Hubbellock plugs and connector bodies are built with a super tough nylon housing for high impact resistance and a one of kind interior design for superior safety that Hubbell is known for. The male contacts are molded into the nose for damage resistance and completely eliminate the chance of deformity. Additionally, the plug as well as the connector retains power mechanical cord grips that not only secure the cable but also clamp down on the conductors in order to provide unrivaled strain relief. Inside the connector is Hubbell's unique safety design. With unparalleled box terminations the connector interior holds a spring-loaded safety shutter to provide the ultimate arc protection. Furthermore the exceptional heat and impact resistance is maintained by the thermoplastic interior contributing toa longer lasting device. In all, the one of a kind function of the Hubbellock devices provide a safe and dependable performance in the most demanding applications.

Standard Product

Product details

General

Application

1.40" Opening

Catalog Number

HBL23007

Construction

Cast

EU RoHS Indicator

Yes

Item Type

20A HubbellocK Weatherproof Cover

Knockouts

None

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP30 Suitability

Specifications

Weight - 0.45

Type

Weatherproof Cover

UPC

783585809052

Dimensions

Dimensions

4.56 in x 1.031 in x 2.84 in

Display Size

1-Gang

Height

2.84 in

Length

4.56 in

Weight

0.45 lb

Width

1.031 in

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA Standard
  • Listed to UL Standard

Logistics

Carton Quantity

20