HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL232S_PRODIMAGE
WBP_HBL232S_PRODIMAGE
WBP_HBL232S_front_PRODIMAGE

4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, 600V, Raised Ground, 8 in. #12 Solid Copper Pigtail

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL232S

Wall Boxes, 4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, 600V, Raised Ground, 8 in. #12 Solid Copper Pigtail

  • Welded steel construction
  • 4 in. square x 2-1/8 in. deep
  • Designed for quick installation of flex, MC, MCI, MCI-A, AC, and HCF Cable
  • TKO® Knockouts allow for design and installation flexibility
  • 30.3 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls
  • Includes 8 in. #12 solid copper groung pigtail

(1) STAB-IT Connector, 8" Solid #12 Ground Pigtail

Product details

General

Application

Flush mount in wall or surface mount

Catalog Number

HBL232S

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

Knockouts

Side- (6) ½", (3)  ½"-¾" TKO (4) Cable Priouts. Back- (1) ½", (1)  ½"-¾" TKO

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Boxes

UPC

783585697079

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads