HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL24W34BK_PRODIMAGE
WBP_HBL24W34BK_PRODIMAGE
play
Watertight Products

Watertight Devices, Twist-Lock® Plug, 15A, 277V AC, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L7-15P, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL24W34BK

Watertight Devices, Twist-Lock® Plug, 15A, 277V AC, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L7-15P, Black

  • Smooth body design minimizes collection points simplifying the wash down process
  • Strain relief nut always seals on the body, minimizing debris collection
  • Stainless steel hardware and corrosion-resistant connection points

Product details

General

Catalog Number

HBL24W34BK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

15A Watertight Twist-Lock® Plug

Number Of Poles

2-Pole

Performance

  • Electrical - Current Interrupting - Rated for current interruption per UL498
  • Electrical - Dielectric Voltage - 2500V AC
  • Electrical - Max Working Voltage - As marked
  • Electrical - Temperature Rise - 30°C max per UL498 at rated current
  • Environmental - UV resistance - All exposed materials are UV stabilized
  • Environmental - Moisture Resistance - UL Listed 4, 4X, 12, 6, 6P
  • Environmental - Operating Temperatures - -40°C (without impact) to +60°C continuous
  • Mechanical - Cord Accommodation - 0.375"-0.625" (9.5-15.9)

Type

Plugs

UPC

783585511047

Dimensions

Dimensions

1.85 in x 1.85 in x 3.21 in

Height

3.21 in

Length

1.85 in

Width

1.85 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

277 VAC

Voltage Rating Description

277 VAC

Conductor Related

Number Of Wires

3-Wire

Wire Size

16/3 SJ to 10/3 SJ, 18/3 S to 12/3 S

Certifications And Compliance

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Nema Rating

L7-15P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Resources and downloads