HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL25415B_PRODIMAGE
WBP_HBL25415B_PRODIMAGE

Locking Devices, Hubbellock, Industrial, Steel Shroud, Male Plug, 30A 600V AC, 20A 250V DC, 4-Pole 5-Wire Grounding, Non NEMA, Screw Terminal/White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL25415B

Locking Devices, Hubbellock®, Industrial, Steel Shroud, Male Plug, 30A 600V AC, 20A 250V DC, 4-Pole 5-Wire Grounding Hubbellock® Plug, Black nylon housing, Thermoset interior, Non NEMA, Screw Terminal, Black/White

The Hubbellock devices feature an exclusive design unlike any other in the industry. The unique design is built to provide the safest heavy duty device even in some of the harshest environments. These Hubbellock plugs and connector bodies are built with a super tough nylon housing for high impact resistance and a one of kind interior design for superior safety that Hubbell is known for. The male contacts are molded into the nose for damage resistance and completely eliminate the chance of deformity. Additionally, the plug as well as the connector retains power mechanical cord grips that not only secure the cable but also clamp down on the conductors in order to provide unrivaled strain relief. Inside the connector is Hubbell's unique safety design. With unparalleled box terminations the connector interior holds a spring-loaded safety shutter to provide the ultimate arc protection. Furthermore the exceptional heat and impact resistance is maintained by the thermoplastic interior contributing toa longer lasting device. In all, the one of a kind function of the Hubbellock devices provide a safe and dependable performance in the most demanding applications.

Product details

General

Catalog Number

HBL25415B

Color

Cord Range

0.760"-1.200" (19.30-30.4)

EU RoHS Indicator

Contact Manufacturer

Item Type

20A/30A Hubbellock® Plug

Material

Nylon

Number Of Poles

4-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage Withstand - 2,000V minimum
  • Environmental - Flammability - UL 94 VO for Receptacles and Inlets. HB or better for Plugs and Connectors
  • Environmental - Moisture Resistance - IP30 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #10 AWG - #6 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Stainless Steel
  • Contacts - Brass
  • Cord Clamp Material - PET
  • Device Color - Black/White
  • Housing - Nylon
  • Plug Housing - Thermoset
  • Terminal Screws - Zinc plated steel

Type

Plugs

UPC

783585017488

Dimensions

Dimensions

2.5 in x 2.5 in x 6.56 in

Height

6.56 in

Length

2.5 in

Weight

1.4 lb

Width

2.5 in

Electrical Ratings

Amperage Rating

20/30 A

Current / Amperage Rating

20/30 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

250 VDC/600 VAC

Voltage Rating Description

250 VDC/600 VAC

Conductor Related

Cable Range

0.700 - 1.200 in

Number Of Wires

5-Wire

Wire Size

#10 AWG to #6 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA Standard
  • Listed to UL Standard

Logistics

Carton Quantity

10

Pallet Quantity

910