WBP_HBL25503_PRODIMAGE
WBP_HBL25503_PRODIMAGE

Locking Devices, Hubbellock, Mobile X- Ray, Receptacle, 50A 250V, 2-Pole 3-Wire Grounding, Non NEMA, Screw Terminal, Cast Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL25503

Hubbellock, Mobile X- Ray, Receptacle, 50A 250V, 2-Pole 3-Wire Grounding, Non NEMA, Screw Terminal

The Hubbellock devices feature an exclusive design unlike any other in the industry. The unique design is built to provide the safest heavy duty device even in some of the harshest environments. These Hubbellock plugs and connector bodies are built with a super tough nylon housing for high impact resistance and a one of kind interior design for superior safety that Hubbell is known for. The male contacts are molded into the nose for damage resistance and completely eliminate the chance of deformity. Additionally, the plug as well as the connector retains power mechanical cord grips that not only secure the cable but also clamp down on the conductors in order to provide unrivaled strain relief. Inside the connector is Hubbell's unique safety design. With unparalleled box terminations the connector interior holds a spring-loaded safety shutter to provide the ultimate arc protection. Furthermore the exceptional heat and impact resistance is maintained by the thermoplastic interior contributing toa longer lasting device. In all, the one of a kind function of the Hubbellock devices provide a safe and dependable performance in the most demanding applications.

With Stainless Plate

Product details

General

Application
Mobile X-Ray Devices
Color
Black, Gray
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585016023

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
50 A
Current Rating
50 A
Phase
Single Phase
Voltage Rating
250V kV
Voltage Rating Description
250V kV
Wattage
12500

Conductor Related

Number Of Wires
3-Wire Grounding
Wire Size
#4 AWG

Certifications And Compliance

Nema Rating
Non-NEMA

Logistics

Carton Quantity
1