HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL25505_PRODIMAGE
WBP_HBL25505_PRODIMAGE

Locking Devices, Hubbellock, Mobile X- Ray, Receptacle, 50A 250V 2-Pole 3-Wire Grounding, Non NEMA, Screw Terminal, Stainless Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL25505

Hubbellock, Mobile X- Ray, Receptacle, 50A 250V 2-Pole 3-Wire Grounding, Non NEMA, Screw Terminal

The Hubbellock devices feature an exclusive design unlike any other in the industry. The unique design is built to provide the safest heavy duty device even in some of the harshest environments. These Hubbellock plugs and connector bodies are built with a super tough nylon housing for high impact resistance and a one of kind interior design for superior safety that Hubbell is known for. The male contacts are molded into the nose for damage resistance and completely eliminate the chance of deformity. Additionally, the plug as well as the connector retains power mechanical cord grips that not only secure the cable but also clamp down on the conductors in order to provide unrivaled strain relief. Inside the connector is Hubbell's unique safety design. With unparalleled box terminations the connector interior holds a spring-loaded safety shutter to provide the ultimate arc protection. Furthermore the exceptional heat and impact resistance is maintained by the thermoplastic interior contributing toa longer lasting device. In all, the one of a kind function of the Hubbellock devices provide a safe and dependable performance in the most demanding applications.

With Cast Aluminum Plate

Product details

General

Application

Mobile X-Ray Devices

Catalog Number

HBL25505

Color

Black, Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585016030

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

250V kV

Voltage Rating Description

250V kV

Wattage

12500

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#4 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

1