HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL25W47AWC_PRODIMAGE
WBP_HBL25W47AWC_PRODIMAGE

CONN, WATERTIGHT, L5-15R, 15A, 125V, CLEAR WIRING CONDITION

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL25W47AWC

Watertight Twist-Lock® Clear Connector 15A, L5-15R, 15A 125V, Thermoplastic Elastomer

  • Power indicating LED also confirms wiring condition of the device
  • Smooth body design minimizes collection points simplifying the wash down process
  • Strain relief nut always seals on the body, minimizing debris collection

Product details

General

Catalog Number

HBL25W47AWC

Color

Clear

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2 Pole

Performance

  • Electrical: Current Interrupting- Rated for current interruption per UL498
  • Electrical: Dielectric Voltage- 2500V AC
  • Electrical: Max Working Voltage- As marked
  • Electrical: Temperature Rise- 30°C max per UL498 at rated current
  • Mechanical: Cord Accomodation- 0.375"-0.625" (9.5-15.9)
  • Environmental: Moisture Resistance- UL Listed 4, 4X, 12, 6, 6P
  • Environmental: Operating Temperature- -40°C (without impact) to +60°C continuous
  • Environmental: UV resistance- All exposed materials are UV stabilized

Series

Watertight

Specifications

  • Body: Thermoplastic Elastomer
  • Contact Carrier: White Nylon
  • Terminal Retainer: Clear polycarbonate
  • Contacts: Nickel plated brass
  • Core: White Nylon
  • Bushing & Cone Seal: Black Elastomer
  • Gotcha Ring: Nylon
  • Strain Relief Nut: PBT
  • Terminal Screws: Nickel plated brass

Type

Connector

UPC

783585580647

Electrical Ratings

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 VAC

Conductor Related

Number Of Wires

3 Wire

Certifications And Compliance

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Logistics

Carton Quantity

25