HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL26W48BK_PRODIMAGE
WBP_HBL26W48BK_PRODIMAGE
play
Watertight Products

Watertight Devices, Twist-Lock® Plug, 20A, 250V AC, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L6-20P, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL26W48BK

Watertight Devices, Twist-Lock® Plug, 20A, 250V AC, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L6-20P, Black

  • Smooth body design minimizes collection points simplifying the wash down process
  • Strain relief nut always seals on the body, minimizing debris collection
  • Stainless steel hardware and corrosion-resistant connection points

Product details

General

Catalog Number

HBL26W48BK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

20A Watertight Twist-Lock® Plug

Number Of Poles

2-Pole

Performance

  • Electrical - Current Interrupting - Rated for current interruption per UL498
  • Electrical - Dielectric Voltage - 2500V AC
  • Electrical - Max Working Voltage - As marked
  • Electrical - Temperature Rise - 30°C max per UL498 at rated current
  • Environmental - UV resistance - All exposed materials are UV stabilized
  • Environmental - Moisture Resistance - UL Listed 4, 4X, 12, 6, 6P
  • Environmental - Operating Temperatures - -40°C (without impact) to +60°C continuous
  • Mechanical - Cord Accommodation - 0.375"-0.875" (9.5-22.2)

Type

Plugs

UPC

783585511061

Dimensions

Dimensions

2.51 in x 2.51 in x 3.96 in

Height

3.96 in

Length

2.51 in

Width

2.51 in

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Wires

3-Wire

Wire Size

Min. Cord: 16/3 SJ, 18/3 S, 18/4 SJ, 18/4 S, 18/5 S;Max. Cord: 10/3 S, 10/4 S, 10/5 S

Certifications And Compliance

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Nema Rating

L6-20P

Logistics

Carton Quantity

25