WBP_HBL2731_PRODIMAGE
WBP_HBL2731_PRODIMAGE
play
play

EdgeConnect™ Twist-Lock® Plug with Spring Termination, 30A, 3P 480V, L16-30P, Black and White Nylon

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2731ST

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Male Insulgrip® Plug, 30A 3-Phase 480V AC, 3-Pole 4-Wire Grounding, L16-30P, Spring Terminal, Black and White Nylon.

EdgeConnect™ Technology, Screwless Termination

Product details

General

Item Type
Plug
Number Of Poles
3
Series
EdgeConnect™
UPC
783585681535

Electrical Ratings

Current Rating
30 A
Voltage Rating
480 VAC

Conductor Related

Number Of Wires
4

Logistics

Carton Quantity
30

Resources and downloads