HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL3057_PRODIMAGE
WBP_HBL3057_PRODIMAGE
play
Watertight Products

Straight Blade Devices, Portable Boxes, Standard, Plate Only, 1.40" Opening with Flip Lid, Yellow, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL3057

Straight Blade Devices, Portable Boxes,Standard, Plate Only, 1.40" Opening with Flip Lid, Yellow, Single Pack

The thermoplastic elastomer material of the Portable Outlet Box provides a strong housing with enough capacity for multiple devices to fit, with cord feed through options available. The impact resistant PBT covers add to the durability of the box and the devices inside. There are several cord connectors available ranging from standard to deluxe, providing unmatched strain relief. The covers provide a UL Type 3R weather resistant seal suitable for wet and damp locations. Portable Outlet Boxes are available as pre-assembled or can be configured as needed.

  • Impact and heat resistant PBT housing
  • Corrosion-resistant stainless steel springs and hinges
  • Gasketed to maintain UL Type 3R

Product details

General

Catalog Number

HBL3057

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Series

Wet and Damp Locations

Style

UL Type 3R

Type

Lift Covers

UPC

783585358925

Logistics

Carton Quantity

25