HUBBELL WIRING DEVICE-KELLEMS
WBP_hbl31cm29_PRODIMAGE
WBP_hbl31cm29_PRODIMAGE

Adapter, Marine Adapter, NEMA L5-30P to NEMA 5-15R

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL31CM29

Marine Adapter, NEMA L5 to NEMA 5-15R

  • Permits use of 15A or 20A 125V straight blade plug with 30A 125V Twist-Lock locking type receptacle

Marine Version

Product details

General

Application

Locking Male to Straight Blade Female

Catalog Number

HBL31CM29

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Plug-In Adapter

Material

Thermoplastic

Material - Mounting Hardware

Plug-In

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP20 Suitability

Specifications

  • Adapter Style - One Piece
  • Female End Rating - 15 or 20A 125V, 2P3W Straight Blade
  • Male End Rating - 30A 125V, 2P3W Twist-Lock®
  • Poles and Wires - 2 Pole, 3 Wire Grounding
  • Product Type - Adapters

UPC

783585808253

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

3750

Conductor Related

Number Of Wires

3-Wire Grounding

Certifications And Compliance

Nema Rating

L5-30P To 5-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10