HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL316CSW_PRODIMAGE
WBP_HBL316CSW_PRODIMAGE
Discontinued

Locking Devices, Twist-Lock®, Marine Grade, Cableset, 32A 230V AC 50 Cycles, 2-Pole 3-Wire Grounding, International, Pre-Wired, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL332CSW

Locking Devices, Twist-Lock®, Marine Grade, Cableset, 32A 230V AC 50 Cycles, 2-Pole 3-Wire Grounding, International, Pre-Wired, White

New quick connect with backwards compatibility

Standard Product

Product details

General

Application

Ship-To-Shore Cables

Catalog Number

HBL332CSW

Color

White

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Item Type

Factory Terminated Female Connector Only

Jacket

PVC

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP56 Suitability

Specifications

  • Blade Type - Locking
  • Length - 50 ft. (15.2m)
  • Product Type - International Shore Power
  • Version - Cable Set

UPC

783585040646

Electrical Ratings

Amperage Rating

32 A

Current / Amperage Rating

32 A

Current Rating

32 A

Phase

Single Phase

Voltage Rating

230V AC kV

Wattage

6900

Conductor Related

Cord Length

600

Certifications And Compliance

Industry Standard(s)

CE Certified

Resources and downloads