HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL363CRC_PRODIMAGE
WBP_HBL363CRC_PRODIMAGE
play
Marine Electrical Products

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Female, Connector Body, 63A 230V, 2-Pole 3-Wire Grounding, Terminal Screws, Watertight

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL363CRC

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Female, Connector Body, 63A 230V, 2-Pole 3-Wire Grounding, Terminal Screws, Blue, Watertight

Corrosion Resistant

Product details

General

Application

Heavy Duty Industrial

Catalog Number

HBL363CRC

Color

Yellow

Environmental Conditions

Weather Proof

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

Marine Version

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP55 Suitability

Specifications

  • Material - Nickel plated brass
  • Product Type - International Shore Power

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

UPC

783585454900

Dimensions

Display Size

Standard

Electrical Ratings

Amperage Rating

63 A

Connectivity

Screw Terminals

Current / Amperage Rating

63 A

Current Rating

63 A

Voltage Rating

230V kV

Conductor Related

Conductor Range

#8 AWG to #2 AWG Copper Wire Only

Number of Conductors

3-Wire Grounding

Certifications And Compliance

Industry Standard(s)

CE Certified

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Resources and downloads