HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL5226_PRODIMAGE
WBP_HBL5226_PRODIMAGE
WBP_HBL5226_alt_PRODIMAGE

Weatherproof Covers, 1-Gang, Decorator Opening, FS/FD Box Mounting, Vertical, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5226

Weatherproof Covers, 1-Gang, Decorator Opening, FS/FD Box Mounting, Vertical, Gray

Standard Product

Product details

General

Application

  • Decorator Opening

Catalog Number

HBL5226

Color

Gray

Construction

Cast

EU RoHS Indicator

Contact Manufacturer

Item Type

Weatherproofing Covers

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Gasket - Neoprene
  • Material - Thermoplastic
  • Spring - Stainless Steel

Style

Vertical Mount Decorator

Type

Covers

UPC

783585812502

Dimensions

Display Size

1-Gang

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10