HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL52CM21W_PRODIMAGE
WBP_HBL52CM21W_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) Duplex Opening, Standard Size, White Polycarbonate, Box Mount

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL52CM21W

Weatherproof Cover, 1-Gang, One Duplex Opening, Standard Size Polycarbonate, Box Mount

Standard Product

Product details

General

Application

Catalog Number

HBL52CM21W

Color

White

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

-40°C to 85 °C

Orientation

Vertical Mount

Specifications

  • Gasket - Neoprene
  • Material - Thermoplastic
  • Spring - Stainless Steel

Style

Vertical Mount Duplex

Type

Covers

UPC

783585807881

Dimensions

Display Size

1-Gang

Weight

0.25 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10