HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL5364VY_PRODIMAGE
WBP_HBL5364VY_PRODIMAGE

Straight Blade Devices, Male Plug, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20P, Yellow, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5364VY

Straight Blade Devices, Male Plug, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20P, Yellow, Single Pack.

Product details

General

Application

  • Industrial/Commercial Grade

Catalog Number

HBL5364VY

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

1

Item Type

Valise

Material

Polycarbonate

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical:Current Interrupting: Certified for current interrupting at full rated current
  • Dielectric Voltage: Withstands 2,000V minimum
  • Mechanical :Terminal Accommodation #18-#12 AWG stranded copper wire only
  • Terminal Identification: Terminals identified in accordance with UL 498 and CSA
  • Environmental :Flammability: UL 94 HB or better
  • IP Suitability: IP20
  • Operating Temperatures: Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Series

Valise®

Specifications

  • Assembly Screws - Plated Steel
  • Assembly Screws - Plated steel
  • Blades - Brass
  • Cable Inserts - PPO
  • Housing - Nylon
  • Terminal Clamp - Nickel plated steel
  • Terminal Screws - #8-32 Brass , multiple drive

Style

Standard

Type

Plug

UPC

783585013169

Dimensions

Dimensions

1.87 in x 1.25 in x 1.87 in

Height

1.87 in

Length

1.87 in

Weight

0.1 lb

Width

1.25 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#18 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)

  • CSA Certified to C22.2 No 42 File 280C
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706

Nema Rating

5-20P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

6000